IESNA:LM-63-2002
[TEST]P821185
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-830-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6833
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
450.9 464.2 476.2 492.2 514.9 540.3 573.6 613.6 664.3 713.7
764.4 820.4 881.8 941.8 1015.2 1112.5 1225.9 1330 1434 1540.7
1638.1 1752.9 1886.2 1963.6 2005 2051.7 2038.3 1985 1875.6 1724.8
1544.8 1322 1043.2 741.7 422.9 138.7 73.4 66.7 54.7 42.7
32 22.7 16 9.3 5.3 2.7 1.3 1.3 0 0
0 0 0 0 0 0 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 1.3 1.3 1.3 1.3
1.3 0 0
450.9 462.9 476.2 490.9 512.2 537.6 569.6 611 663 713.7
763 817.7 877.8 941.8 1020.5 1117.9 1231.3 1336.6 1442 1547.4
1651.5 1759.5 1898.3 1986.3 2018.3 2074.3 2057 1999.6 1898.3 1743.5
1562.1 1354 1073.9 768.4 442.9 148.1 73.4 66.7 54.7 42.7
32 24 16 9.3 5.3 2.7 1.3 1.3 0 0
0 0 0 0 0 0 1.3 1.3 1.3 1.3
1.3 0 0 0 0 1.3 0 1.3 0 1.3
1.3 1.3 0
450.9 462.9 474.9 490.9 512.2 540.3 572.3 612.3 667 719
768.4 820.4 881.8 951.1 1032.5 1141.9 1267.3 1374 1484.7 1591.4
1711.5 1823.6 1963.6 2082.3 2119.7 2159.7 2182.4 2123.7 2018.3 1874.2
1663.5 1443.4 1175.2 848.4 496.2 160.1 70.7 64 53.4 41.4
32 22.7 14.7 9.3 5.3 2.7 1.3 1.3 1.3 1.3
1.3 0 0 0 0 0 0 1.3 0 1.3
0 0 0 0 0 0 0 0 0 0
1.3 0 0
450.9 461.6 474.9 488.2 509.6 538.9 572.3 613.6 667 719
772.4 825.7 889.8 965.8 1053.8 1167.2 1303.3 1424.7 1538.1 1655.5
1779.5 1936.9 2077 2190.4 2287.8 2330.5 2321.1 2295.8 2194.4 2053
1850.2 1596.8 1290 941.8 562.9 185.4 68 61.4 50.7 40
29.3 21.3 14.7 9.3 5.3 2.7 2.7 1.3 1.3 1.3
1.3 1.3 1.3 1.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 461.6 473.6 488.2 508.2 536.3 570.9 617.6 671 723
777.7 835.1 896.4 973.8 1071.2 1199.2 1334 1458 1586.1 1707.5
1848.9 1995.6 2182.4 2322.5 2390.5 2419.8 2469.2 2437.2 2323.8 2165.1
1961 1704.8 1380.7 1017.8 617.6 210.8 62.7 56 46.7 36
28 20 13.3 8 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 461.6 472.2 486.9 506.9 533.6 569.6 617.6 671 720.3
771 829.7 899.1 972.5 1064.5 1196.6 1343.3 1472.7 1592.8 1720.8
1859.6 2037 2210.4 2341.1 2407.8 2462.5 2515.9 2470.5 2347.8 2193.1
1989 1719.5 1392.7 1017.8 611 194.8 54.7 49.4 41.4 32
24 17.3 12 8 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 0 0 1.3 0 1.3
0 0 0 0 0 0 0 0 1.3 0
0 0 0
450.9 461.6 473.6 486.9 506.9 533.6 569.6 619 672.3 720.3
773.7 832.4 897.8 973.8 1064.5 1197.9 1344.7 1475.4 1594.1 1722.2
1860.9 2038.3 2218.4 2345.1 2406.5 2455.9 2506.6 2486.5 2350.5 2195.7
1986.3 1722.2 1396.7 1020.5 612.3 202.8 54.7 49.4 40 32
24 17.3 12 8 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0 1.3
1.3 0 0 0 0 0 1.3 1.3 0 1.3
1.3 0 0
450.9 461.6 472.2 486.9 504.2 530.9 564.3 612.3 665.7 717.7
769.7 825.7 888.4 965.8 1061.8 1189.9 1327.3 1447.4 1570.1 1699.5
1835.6 1989 2159.7 2283.8 2359.8 2407.8 2442.5 2423.8 2311.8 2137
1931.6 1662.1 1346 979.1 574.9 168.1 44 40 33.3 25.3
20 14.7 9.3 6.7 2.7 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 460.2 470.9 485.6 504.2 529.6 561.6 607 656.3 707
759 815.1 879.1 952.5 1039.2 1145.9 1279.3 1396.7 1514.1 1631.5
1755.5 1903.6 2046.3 2158.4 2234.4 2279.8 2286.4 2249.1 2154.4 2018.3
1806.2 1560.8 1253.9 908.4 528.3 152.1 33.3 29.3 25.3 18.7
14.7 10.7 6.7 4 2.7 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 458.9 469.6 482.9 502.9 528.3 558.9 597.6 649.6 699
748.4 800.4 857.7 925.8 1007.2 1112.5 1231.3 1342 1451.4 1555.4
1670.1 1788.9 1922.3 2022.3 2069 2098.4 2103.7 2046.3 1940.9 1796.9
1596.8 1379.3 1093.9 771 421.5 113.4 21.3 18.7 14.7 12
9.3 6.7 4 2.7 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 457.6 468.2 481.6 501.6 522.9 553.6 593.6 641.6 691
737.7 791.1 851.1 909.8 985.8 1081.9 1183.2 1282 1374 1464.7
1550.1 1634.1 1740.8 1820.9 1858.2 1894.3 1884.9 1826.2 1728.8 1588.8
1403.3 1191.2 933.8 645.6 341.5 88 8 6.7 5.3 4
2.7 2.7 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 457.6 468.2 482.9 500.2 522.9 550.9 593.6 637.6 685.7
732.4 784.4 839.1 899.1 971.1 1059.2 1156.6 1248.6 1331.3 1412.7
1482.1 1564.8 1648.8 1692.8 1732.8 1760.9 1746.2 1700.8 1600.8 1466
1304.6 1099.2 856.4 591 309.5 68 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 457.6 466.9 481.6 500.2 521.6 550.9 592.3 639 687
733.7 783 839.1 896.4 964.5 1055.2 1151.2 1236.6 1318 1392.7
1458 1528.7 1608.8 1655.5 1667.5 1698.2 1692.8 1642.1 1559.4 1434
1271.3 1076.5 844.4 585.6 309.5 65.4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 456.2 466.9 478.9 497.6 521.6 550.9 589.6 639 687
732.4 777.7 828.4 888.4 957.8 1047.2 1147.2 1229.9 1308.6 1378
1448.7 1519.4 1594.1 1642.1 1650.1 1662.1 1668.8 1635.5 1559.4 1452.7
1295.3 1113.9 893.8 633.6 346.8 70.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
450.9 454.9 465.6 480.2 497.6 520.3 552.3 591 640.3 685.7
731 779 833.7 893.8 963.1 1053.8 1156.6 1243.3 1320.6 1394
1467.4 1555.4 1627.5 1666.1 1682.2 1676.8 1658.1 1644.8 1591.4 1500.7
1348.7 1163.2 937.8 679 388.2 90.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0 1.3 0 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 454.9 465.6 477.6 494.9 518.9 550.9 593.6 644.3 688.3
732.4 776.4 828.4 888.4 963.1 1059.2 1160.6 1239.3 1315.3 1383.3
1451.4 1519.4 1572.8 1564.8 1482.1 1330 1155.2 1143.2 1091.2 1013.8
917.8 789.7 637.6 456.2 254.8 50.7 0 0 0 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 454.9 464.2 476.2 493.6 517.6 550.9 597.6 648.3 687
728.4 773.7 827.1 883.1 948.5 1044.5 1145.9 1223.3 1283.3 1334
1382 1427.4 1436.7 1346 1135.2 825.7 474.9 456.2 432.2 398.9
356.2 300.1 236.1 165.4 89.4 17.3 0 0 0 0
0 1.3 0 0 0 0 1.3 0 1.3 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 453.6 464.2 474.9 492.2 518.9 550.9 593.6 643 684.3
724.4 765.7 809.7 861.8 927.1 1012.5 1103.2 1164.6 1217.9 1253.9
1279.3 1284.6 1257.9 1139.2 881.8 506.9 186.8 173.4 161.4 145.4
126.7 104.1 78.7 53.4 26.7 4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 453.6 462.9 474.9 492.2 518.9 549.6 589.6 640.3 681.7
720.3 756.4 797.7 845.7 897.8 969.8 1043.2 1095.2 1124.5 1139.2
1132.5 1116.5 1024.5 853.7 612.3 294.8 74.7 68 62.7 56
48 38.7 28 18.7 8 1.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 453.6 461.6 474.9 493.6 517.6 546.9 585.6 637.6 679
713.7 747 784.4 823.1 865.8 924.4 981.8 1011.2 1023.2 1009.8
976.5 900.4 785.7 613.6 370.8 140.1 4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 452.2 461.6 473.6 493.6 516.3 544.3 585.6 635 675
707 740.4 775 809.7 849.7 900.4 947.1 971.1 973.8 951.1
891.1 797.7 676.3 490.9 278.8 97.4 4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
450.9 452.2 460.2 473.6 492.2 514.9 544.3 584.3 632.3 672.3
707 740.4 773.7 808.4 848.4 899.1 941.8 964.5 965.8 937.8
869.8 777.7 647 458.9 254.8 96 2.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
